Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
SERTO
Description
SO 01221 - Female adaptor union
Bill of material
SO 01221-10-3/8 248.1201.280
TYPE
Type
SO 01221-10-3/8
MATNR
Mat.-Nr.
248.1201.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
G2
Thread G
G3/8
SW1
17 mm
SW2
22 mm
L
40.5 mm
IK
12.0 mm
ZK
16.5 mm
EK
8.5 mm
KG
Weight kg/100
7.970 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Filiales del fabricante
Seleccione un país para ver las oficinas locales