Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00020 - Union nut
Bill of material
SO 00020-8-1/2 246.0200.185
TYPE
Type
SO 00020-8-1/2
MATNR
Mat.-Nr.
246.0200.185
DK
8.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
125 bar
SW
19 mm
L
23.5 mm
D
26.0
KG
Weight kg/100
5.190 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices