Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00030 NPT - Female adaptor NPT
Bill of material
SO 00030-3/8-1/4 NPT 246.0302.164
TYPE
Type
SO 00030-3/8-1/4 NPT
MATNR
Mat.-Nr.
246.0302.164
G
Thread G
G3/8
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
100 bar
SW
22 mm
L
27.5 mm
D
20.0 mm
IK
14.0 mm
ZK
5.0 mm
EK
8.0 mm
KG
Weight kg/100
4.710 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices