Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 00040 NPT - Male adaptor NPT
Bill of material
SO 00040-1/2-3/8 NPT 246.0402.226
TYPE
Type
SO 00040-1/2-3/8 NPT
MATNR
Mat.-Nr.
246.0402.226
G
Thread G
G1/2
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
100 bar
SW
27 mm
L
30.0 mm
BK
19.5 mm
ZK
9.5 mm
EK
10.0 mm
KG
Weight kg/100
6.250 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices