Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01011 - Straight union
Bill of material
SO 01011-6 248.1010.060
TYPE
Type
SO 01011-6
MATNR
Mat.-Nr.
248.1010.060
DK
6.00 mm
BAR
Working pressure (PN)
125 bar
SW
12 mm
G
Thread
M11x0.75
L1
26.0 mm
L2
16.5 mm
ZK
2.4 mm
EK
4.5 mm
KG
Weight kg/100
2.030 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices