Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 RED - Straight reduction union
Bill of material
SO 01021-12-10 248.1024.240
TYPE
Type
SO 01021-12-10
MATNR
Mat.-Nr.
248.1024.240
DK
12.00 mm
DK2
10.00 mm
BAR
Working pressure (PN)
100 bar
G1
Thread G
G1/2
G2
Thread G
G3/8
SW1
19 mm
SW2
17 mm
SW3
SW5
22 mm
L
61.0 mm
ZK
35.5 mm
EK
8.5 mm
KG
Weight kg/100
15.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices