Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-14-3/4 248.1101.506
TYPE
Type
SO 01121-14-3/4
MATNR
Mat.-Nr.
248.1101.506
DK
14.00 mm
R
Thread R
R3/4
RX
26.441 mm
BAR
Working pressure (PN)
64 bar
G
Thread G
G1/2
GNDM
20.955 mm
SW1
22 mm
SW2
27 mm
L
56.5 mm
IK
12.0 mm
ZK
30.5 mm
EK
12.0 mm
KG
Weight kg/100
15.370 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices