Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 NPT - Male adaptor union NPT
Bill of material
SO 01121-8-1/8 NPT 248.1102.160
TYPE
Type
SO 01121-8-1/8 NPT
MATNR
Mat.-Nr.
248.1102.160
DK
8.00 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
SW1
14 mm
SW2
14 mm
L
37.5 mm
IK
7.0 mm
ZK
21.0 mm
EK
6.4 mm
KG
Weight kg/100
3.790 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices