Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01221 - Female adaptor union
Bill of material
SO 01221-12-1/2 248.1201.400
TYPE
Type
SO 01221-12-1/2
MATNR
Mat.-Nr.
248.1201.400
DK
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
G2
Thread G
G1/2
SW1
19 mm
SW2
27 mm
L
47.0 mm
IK
14.0 mm
ZK
19.5 mm
EK
12.5 mm
KG
Weight kg/100
13.310 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices