Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01221 - Female adaptor union
Bill of material
SO 01221-12-3/4 248.1201.405
TYPE
Type
SO 01221-12-3/4
MATNR
Mat.-Nr.
248.1201.405
DK
12.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
100 bar
G2
Thread G
G1/2
SW1
19 mm
SW2
32 mm
L
50.0 mm
IK
17.0 mm
ZK
19.5 mm
EK
12.0 mm
KG
Weight kg/100
16.690 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices