Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01221 - Female adaptor union
Bill of material
SO 01221-6,35-1/8 248.1201.135
TYPE
Type
SO 01221-6,35-1/8
MATNR
Mat.-Nr.
248.1201.135
DK
6.35 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/8
SW1
12 mm
SW2
14 mm
L
32.0 mm
IK
10.0 mm
ZK
14.0 mm
EK
4.0 mm
KG
Weight kg/100
2.540 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices