Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01521 - Panel mount union max. panel thickness 5 mm
Bill of material
SO 01521-12 248.1500.120
TYPE
Type
SO 01521-12
MATNR
Mat.-Nr.
248.1500.120
DK
12.00 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
SW1
19 mm
SW2
30 mm
SW3
30 mm
L1
36.5 mm
L2
41.5 mm
B
21.5 mm
ZK1
22.0 mm
ZK2
27.0 mm
EK
12.0 mm
KG
Weight kg/100
26.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices