Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02121 - Elbow union with male adaptor SO 00040
Bill of material
SO 02121-8-1/4 248.2101.170
TYPE
Type
SO 02121-8-1/4
MATNR
Mat.-Nr.
248.2101.170
DK
8.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
SW1
14 mm
SW2
11 mm
SW3
17 mm
L1
31.5 mm
L2
37.0 mm
ZK1
22.0 mm
ZK2
29.0 mm
EK
6.0 mm
KG
Weight kg/100
4.650 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices