Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02221 - Elbow union with female adaptor SO 00030
Bill of material
SO 02221-10-3/8 248.2201.280
TYPE
Type
SO 02221-10-3/8
MATNR
Mat.-Nr.
248.2201.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
G2
Thread G
G3/8
SW1
17 mm
SW2
14 mm
SW3
24 mm
L1
35.0 mm
L2
39.5 mm
ZK1
23.0 mm
ZK2
27.5 mm
EK
8.0 mm
KG
Weight kg/100
13.520 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices