Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02321 - Female adaptor elbow union with wall flange
Bill of material
SO 02321-15-3/8 248.2301.532
TYPE
Type
SO 02321-15-3/8
MATNR
Mat.-Nr.
248.2301.532
DK
15.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
64 bar
G2
Thread G
G1/2
SW1
22 mm
SW2
22 mm
L1
47.5 mm
L2
29.0 mm
AK
40.0 mm
CK
13.0 mm
ZK
31.5 mm
EK
10.0 mm
KG
Weight kg/100
16.250 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices