Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02321 - Female adaptor elbow union with wall flange
Bill of material
SO 02321-9,52-1/2 248.2301.240
TYPE
Type
SO 02321-9,52-1/2
MATNR
Mat.-Nr.
248.2301.240
DK
9.52 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
G2
Thread G
G3/8
SW1
17 mm
SW2
22 mm
L1
45.0 mm
L2
35.0 mm
AK
40.0 mm
CK
13.0 mm
ZK
33.0 mm
EK
8.0 mm
KG
Weight kg/100
17.360 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices