OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
English
SO 03021 RED V1 - Tee reduction union
SERTO
Brass G - unions
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(serto/03_messing_g/so_03021_red_v1.prj)({NB=SO 03021-8-10-8 248.3004.104},{TYPE=SO 03021-8-10-8},{MATNR=248.3004.104},{DK=8.00},{DK2=10.00},{DK3=8.00},{BAR=100},{G1=G3/8},{NDM1=16.662},{G2=G3/8},{NDM2=16.662},{SW1=17},{SW2=17},{SW3=14},{SW4=14},{L1=35.0},{L2=35.0},{ZK1=23.0},{ZK2=23.0},{EK=6.5},{KG=12.540},{WERKSTOFF=CW617N (Messing)})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD model
Generate PDF datasheet
Request for quotation
SO 03021-6-10-6 248.3004.062
1
SO 03021-6-10-6 248.3004.062
2
SO 03021-8-10-8 248.3004.104
SO 03021-8-12-8 248.3004.107
3
SO 03021-8-12-8 248.3004.107
SO 03021-10-12-10 248.3004.165
4
SO 03021-10-12-10 248.3004.165
SO 03021-10-15-10 248.3004.175
5
SO 03021-10-15-10 248.3004.175
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
DK3
[mm]
BAR
Working pressure (PN)
[bar]
G1
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
Add for comparison
SO 03021-6-10-6 248.3004.062
SO 03021-6-10-6
SO 03021-6-10-6
248.3004.062
248.3004.062
6.00
6.00
10.00
10.00
6.00
6.00
100
100
G3/8
G3/8
G3/8
G3/8
17
17
17
17
17
17
14
14
34.0
34.0
35.0
35.0
23.0
23.0
23.0
23.0
5.0
5.0
12.540
12.540
CW617N (Messing)
CW617N (Messing)
Add for comparison
SO 03021-8-10-8 248.3004.104
SO 03021-8-10-8
SO 03021-8-10-8
248.3004.104
248.3004.104
8.00
8.00
10.00
10.00
8.00
8.00
100
100
G3/8
G3/8
G3/8
G3/8
17
17
17
17
14
14
14
14
35.0
35.0
35.0
35.0
23.0
23.0
23.0
23.0
6.5
6.5
12.540
12.540
CW617N (Messing)
CW617N (Messing)
Add for comparison
SO 03021-8-12-8 248.3004.107
SO 03021-8-12-8
SO 03021-8-12-8
248.3004.107
248.3004.107
8.00
8.00
12.00
12.00
8.00
8.00
100
100
G1/2
G1/2
G1/2
G1/2
19
19
19
19
19
19
19
19
38.5
38.5
39.5
39.5
26.0
26.0
26.0
26.0
7.0
7.0
21.120
21.120
CW617N (Messing)
CW617N (Messing)
Add for comparison
SO 03021-10-12-10 248.3004.165
SO 03021-10-12-10
SO 03021-10-12-10
248.3004.165
248.3004.165
10.00
10.00
12.00
12.00
10.00
10.00
100
100
G1/2
G1/2
G1/2
G1/2
19
19
19
19
19
19
19
19
39.0
39.0
39.0
39.0
27.0
27.0
26.0
26.0
7.0
7.0
20.930
20.930
CW617N (Messing)
CW617N (Messing)
Add for comparison
SO 03021-10-15-10 248.3004.175
SO 03021-10-15-10
SO 03021-10-15-10
248.3004.175
248.3004.175
10.00
10.00
15.00
15.00
10.00
10.00
64
64
G1/2
G1/2
G1/2
G1/2
19
19
22
22
19
19
19
19
39.0
39.0
42.5
42.5
26.5
26.5
26.5
26.5
7.0
7.0
21.280
21.280
CW617N (Messing)
CW617N (Messing)
Previews
Please enter your email address and password and click on the login button to update the preview.
Please switch to the CAD Download Tab and enter your email address and password to update the preview.
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices