Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03721 T - Male adaptor tee union
Bill of material
SO 03721-5-1/8-5 248.3701.070
TYPE
Type
SO 03721-5-1/8-5
MATNR
Mat.-Nr.
248.3701.070
DK
5.00 mm
R
Thread R
R1/8
DK3
5.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
1/8
SW1
12 mm
SW2
10 mm
L1
27.0 mm
L2
20.0 mm
ZK1
20.0 mm
ZK2
13.5 mm
EK
4.0 mm
KG
Weight kg/100
4.180 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices