Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03721 T - Male adaptor tee union
Bill of material
SO 03721-6-1/4-6 248.3701.110
TYPE
Type
SO 03721-6-1/4-6
MATNR
Mat.-Nr.
248.3701.110
DK
6.00 mm
R
Thread R
R1/4
DK3
6.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
1/8
SW1
12 mm
SW2
11 mm
L1
30.0 mm
L2
25.0 mm
ZK1
22.0 mm
ZK2
15.0 mm
EK
4.0 mm
KG
Weight kg/100
5.610 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices