OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
English
SO 20006 METR - Hexagon nut METR
SERTO
PVDF - unions
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(serto/09_kunststoff_pvdf/so_20006.prj)({NB=SO 20006-M12X1 126.0063.190},{TYPE=SO 20006-M12X1},{MATNR=126.0063.190},{MZ=M12x1},{SW=17},{SK=4.50},{KG=0.124},{MZS=12},{P=1.0},{WERKSTOFF=PVDF})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD model
Generate PDF datasheet
Request for quotation
SO 20006-M10X1 126.0063.150
1
SO 20006-M10X1 126.0063.150
2
SO 20006-M12X1 126.0063.190
SO 20006-M14X1 126.0063.220
3
SO 20006-M14X1 126.0063.220
SO 20006-M16X1 126.0063.260
4
SO 20006-M16X1 126.0063.260
SO 20006-M22X1.5 126.0063.375
5
SO 20006-M22X1.5 126.0063.375
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
MZ
Thread M
ⁿ/ₐ
SW
[mm]
SK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
Add for comparison
SO 20006-M10X1 126.0063.150
SO 20006-M10X1
SO 20006-M10X1
126.0063.150
126.0063.150
M10x1
M10x1
14
14
4.50
4.50
0.085
0.085
PVDF
PVDF
Add for comparison
SO 20006-M12X1 126.0063.190
SO 20006-M12X1
SO 20006-M12X1
126.0063.190
126.0063.190
M12x1
M12x1
17
17
4.50
4.50
0.124
0.124
PVDF
PVDF
Add for comparison
SO 20006-M14X1 126.0063.220
SO 20006-M14X1
SO 20006-M14X1
126.0063.220
126.0063.220
M14x1
M14x1
19
19
4.50
4.50
0.143
0.143
PVDF
PVDF
Add for comparison
SO 20006-M16X1 126.0063.260
SO 20006-M16X1
SO 20006-M16X1
126.0063.260
126.0063.260
M16x1
M16x1
22
22
5.00
5.00
0.214
0.214
PVDF
PVDF
Add for comparison
SO 20006-M22X1.5 126.0063.375
SO 20006-M22X1.5
SO 20006-M22X1.5
126.0063.375
126.0063.375
M22x1.5
M22x1.5
30
30
5.00
5.00
0.380
0.380
PVDF
PVDF
Previews
Please enter your email address and password and click on the login button to update the preview.
Please switch to the CAD Download Tab and enter your email address and password to update the preview.
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices