Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01001 - Nipple connection
Bill of material
SO 41001-4-1/8 (MM) 016.1001.060 (MM)
TYPE
Type
SO 41001-4-1/8 (MM)
MATNR
Mat.-Nr.
016.1001.060 (MM)
DK
4.00 mm
G
Thread G
G1/8
GX
9.728 mm
BAR
Working pressure (PN)
125 bar
SW
10 mm
L
12.0 mm
BK
6.0 mm
TK
7.0 mm
EK
3.4 mm
KG
Weight kg/100
0.590 kg
AK
Klemmring Aussendurchmesser
6.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices