Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01001 - Nipple connection
Bill of material
SO 41001-6,35-1/4 (MM) 016.1001.140 (MM)
TYPE
Type
SO 41001-6,35-1/4 (MM)
MATNR
Mat.-Nr.
016.1001.140 (MM)
DK
6.35 mm
G
Thread G
G1/4
GX
13.157 mm
BAR
Working pressure (PN)
250 bar
SW
14 mm
L
16.0 mm
BK
8.5 mm
TK
9.5 mm
EK
4.5 mm
KG
Weight kg/100
1.400 kg
AK
Klemmring Aussendurchmesser
8.4 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices