Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41600 - Adjustable male adaptor
Bill of material
SO 41600-A14-1/2 016.1601.504
TYPE
Type
SO 41600-A14-1/2
MATNR
Mat.-Nr.
016.1601.504
AD
14.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
40 bar
SW
22 mm
L
44.0 mm
BK
21.0 mm
ZK
32.5 mm
EK
11.0 mm
KG
Weight kg/100
5.840 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices