OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English
English
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
français
English
SO 6335 METR - Adjustable union with edge seal and with male adaptor thread METR
SERTO
Steel - unions
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available
Additional files
The following files are available for the current project.
Generate CAD model
Cancel
(serto/08_stahl/so_6335_metr.prj)({NB=SO 6335-1/4-M12x1.5 218.1656.085},{TYPE=SO 6335-1/4-M12x1.5},{MATNR=218.1656.085},{G=G1/4},{GX=13.157},{MZK=M12x1.5},{MZ=12},{P=1.500},{BAR=250},{SW1=17},{SW2=17},{L=22.0},{D=17.5},{IK=12.0},{TK=1.5},{ZK=15.5},{EK=6.0},{KG=3.500},{WERKSTOFF=1.0718/1.1141 (Stahl)},{DOWNLOAD=PICT})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Generate CAD model
Generate PDF datasheet
Request for quotation
SO 6335-1/8-M10x1 218.1656.040
1
SO 6335-1/8-M10x1 218.1656.040
2
SO 6335-1/4-M12x1.5 218.1656.085
SO 6335-3/8-M16x1.5 218.1656.150
3
SO 6335-3/8-M16x1.5 218.1656.150
SO 6335-1/2-M18x1.5 218.1656.180
4
SO 6335-1/2-M18x1.5 218.1656.180
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
MZK
Thread M
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW1
[mm]
SW2
[mm]
L
[mm]
D
[mm]
IK
[mm]
TK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
Add for comparison
SO 6335-1/8-M10x1 218.1656.040
SO 6335-1/8-M10x1
SO 6335-1/8-M10x1
218.1656.040
218.1656.040
G1/8
G1/8
M10x1
M10x1
250
250
14
14
14
14
20.0
20.0
14.5
14.5
8.0
8.0
1.0
1.0
14.0
14.0
4.0
4.0
2.500
2.500
1.0718/1.1141 (Stahl)
1.0718/1.1141 (Stahl)
Add for comparison
SO 6335-1/4-M12x1.5 218.1656.085
SO 6335-1/4-M12x1.5
SO 6335-1/4-M12x1.5
218.1656.085
218.1656.085
G1/4
G1/4
M12x1.5
M12x1.5
250
250
17
17
17
17
22.0
22.0
17.5
17.5
12.0
12.0
1.5
1.5
15.5
15.5
6.0
6.0
3.500
3.500
1.0718/1.1141 (Stahl)
1.0718/1.1141 (Stahl)
Add for comparison
SO 6335-3/8-M16x1.5 218.1656.150
SO 6335-3/8-M16x1.5
SO 6335-3/8-M16x1.5
218.1656.150
218.1656.150
G3/8
G3/8
M16x1.5
M16x1.5
200
200
22
22
22
22
24.0
24.0
21.5
21.5
12.0
12.0
1.5
1.5
16.0
16.0
9.0
9.0
5.500
5.500
1.0718/1.1141 (Stahl)
1.0718/1.1141 (Stahl)
Add for comparison
SO 6335-1/2-M18x1.5 218.1656.180
SO 6335-1/2-M18x1.5
SO 6335-1/2-M18x1.5
218.1656.180
218.1656.180
G1/2
G1/2
M18x1.5
M18x1.5
160
160
27
27
24
24
28.5
28.5
23.5
23.5
12.0
12.0
1.5
1.5
18.5
18.5
11.0
11.0
9.500
9.500
1.0718/1.1141 (Stahl)
1.0718/1.1141 (Stahl)
Previews
Please enter your email address and password and click on the login button to update the preview.
Please switch to the CAD Download Tab and enter your email address and password to update the preview.
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices