Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 - Compression ferrule
Bill of material
SO 40001-10 016.0010.100
TYPE
Type
SO 40001-10
MATNR
Mat.-Nr.
016.0010.100
DK
10.00 mm
BAR
Working pressure (PN)
125 bar
L
7.8 mm
D
12.7 mm
ZK
1.2 mm
EK
8.5 mm
KG
Weight kg/100
0.250 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices