Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 - Compression ferrule
Bill of material
SO 40001-16 016.0010.160
TYPE
Type
SO 40001-16
MATNR
Mat.-Nr.
016.0010.160
DK
16.00 mm
BAR
Working pressure (PN)
40 bar
L
11.7 mm
D
21.0 mm
ZK
1.4 mm
EK
14.0 mm
KG
Weight kg/100
0.980 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices