Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 - Compression ferrule
Bill of material
SO 40001-22,22 016.0010.222
TYPE
Type
SO 40001-22,22
MATNR
Mat.-Nr.
016.0010.222
DK
22.22 mm
BAR
Working pressure (PN)
25 bar
L
13.5 mm
D
26.0 mm
ZK
1.4 mm
EK
20.0 mm
KG
Weight kg/100
1.280 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices