Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 RED - Reduction compression ferrule
Bill of material
SO 40001-8-6 016.0014.140
TYPE
Type
SO 40001-8-6
MATNR
Mat.-Nr.
016.0014.140
DK
6.00 mm
DKRK
8.00 mm
BAR
Working pressure (PN)
250 bar
L
9.5 mm
D
10.5 mm
ZK
1.2 mm
EK
4.5 mm
KG
Weight kg/100
0.330 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices