Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 RED - Reduction compression ferrule
Bill of material
SO 40001-14-12 016.0014.340
TYPE
Type
SO 40001-14-12
MATNR
Mat.-Nr.
016.0014.340
DK
12.00 mm
DKRK
14.00 mm
BAR
Working pressure (PN)
40 bar
L
14.0 mm
D
17.5 mm
ZK
1.4 mm
EK
10.0 mm
KG
Weight kg/100
0.976 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices