Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 RED - Reduction compression ferrule
Bill of material
SO 40001-15-12 016.0014.420
TYPE
Type
SO 40001-15-12
MATNR
Mat.-Nr.
016.0014.420
DK
12.00 mm
DKRK
15.00 mm
BAR
Working pressure (PN)
40 bar
L
14.0 mm
D
18.0 mm
ZK
1.4 mm
EK
10.0 mm
KG
Weight kg/100
1.136 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices