Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 RED - Reduction compression ferrule
Bill of material
SO 40001-15-13 016.0014.430
TYPE
Type
SO 40001-15-13
MATNR
Mat.-Nr.
016.0014.430
DK
13.00 mm
DKRK
15.00 mm
BAR
Working pressure (PN)
40 bar
L
14.0 mm
D
18.0 mm
ZK
1.4 mm
EK
11.0 mm
KG
Weight kg/100
0.953 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices