Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 FIX - Klemmring mit integrierter Stützhülse
Bill of material
SO 40001-6-4 FIX 016.0015.110
TYPE
Type
SO 40001-6-4 FIX
MATNR
Mat.-Nr.
016.0015.110
DK
6 mm
DK1
4 mm
BAR
Working pressure (PN)
250 bar
L
11.0 mm
D
8.5 mm
SK
0.20 mm
ZK
1.0 mm
EK
4.5 mm
KG
Weight kg/100
0.143 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices