Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40001 FIX - Klemmring mit integrierter Stützhülse
Bill of material
SO 40001-8-6 FIX 016.0015.140
TYPE
Type
SO 40001-8-6 FIX
MATNR
Mat.-Nr.
016.0015.140
DK
8 mm
DK1
6 mm
BAR
Working pressure (PN)
150 bar
L
13.0 mm
D
10.5 mm
SK
0.25 mm
ZK
1.0 mm
EK
6.5 mm
KG
Weight kg/100
0.216 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices