Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40007 METR - Washer for male thread METR
Bill of material
SO 40007-M5 016.0073.080
TYPE
Type
SO 40007-M5
MATNR
Mat.-Nr.
016.0073.080
MZK
Thread M
M5
D
8.0 mm
SK
1.00 mm
EK
5.0 mm
KG
Weight kg/100
0.023 kg
WERKSTOFF
Werkstoff
CW024A (Kupfer)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices