Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40007 METR - Washer for male thread METR
Bill of material
SO 40007-M10 016.0073.150
TYPE
Type
SO 40007-M10
MATNR
Mat.-Nr.
016.0073.150
MZK
Thread M
M10
D
13.4 mm
SK
1.50 mm
EK
10.2 mm
KG
Weight kg/100
0.050 kg
WERKSTOFF
Werkstoff
CW024A (Kupfer)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices