Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40007 METR - Washer for male thread METR
Bill of material
SO 40007-M14 016.0073.220
TYPE
Type
SO 40007-M14
MATNR
Mat.-Nr.
016.0073.220
MZK
Thread M
M14
D
17.9 mm
SK
1.50 mm
EK
14.2 mm
KG
Weight kg/100
0.110 kg
WERKSTOFF
Werkstoff
CW024A (Kupfer)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices