Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40507 METR - Washer for male thread METR
Bill of material
SO 40507-M5 016.0075.080
TYPE
Type
SO 40507-M5
MATNR
Mat.-Nr.
016.0075.080
MZK
Thread M
M5
D
8.0 mm
SK
1.0 mm
EK
5.2 mm
KG
Weight kg/100
0.004 kg
WERKSTOFF
Werkstoff
POM
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices