Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40507 METR - Washer for male thread METR
Bill of material
SO 40507-M5-2 016.0075.083
TYPE
Type
SO 40507-M5-2
MATNR
Mat.-Nr.
016.0075.083
MZK
Thread M
M5
D
8.0 mm
SK
2.0 mm
EK
5.2 mm
KG
Weight kg/100
0.007 kg
WERKSTOFF
Werkstoff
POM
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices