Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40507 METR - Washer for male thread METR
Bill of material
SO 40507-M6 016.0075.100
TYPE
Type
SO 40507-M6
MATNR
Mat.-Nr.
016.0075.100
MZK
Thread M
M6
D
9.0 mm
SK
1.0 mm
EK
6.2 mm
KG
Weight kg/100
0.005 kg
WERKSTOFF
Werkstoff
POM
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices