Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40507 METR - Washer for male thread METR
Bill of material
SO 40507-M8/G1/16'' 016.0075.120
TYPE
Type
SO 40507-M8/G1/16''
MATNR
Mat.-Nr.
016.0075.120
MZK
Thread M
M8
D
10.0 mm
SK
1.0 mm
EK
8.2 mm
KG
Weight kg/100
0.003 kg
WERKSTOFF
Werkstoff
POM
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices