Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40020 - Union nut
Bill of material
SO 40020-6,35 016.0200.063
TYPE
Type
SO 40020-6,35
MATNR
Mat.-Nr.
016.0200.063
DK
6.35 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW
12 mm
L
14.5 mm
KG
Weight kg/100
0.690 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices