Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40020 - Union nut
Bill of material
SO 40020-15,88 016.0200.158
TYPE
Type
SO 40020-15,88
MATNR
Mat.-Nr.
016.0200.158
DK
15.88 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M24x1.5
SW
27 mm
L
24.0 mm
KG
Weight kg/100
5.485 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices