Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40020 - Union nut
Bill of material
SO 40020-22 016.0200.220
TYPE
Type
SO 40020-22
MATNR
Mat.-Nr.
016.0200.220
DK
22.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW
32 mm
L
27.0 mm
KG
Weight kg/100
7.665 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices