Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40020 - Union nut
Bill of material
SO 40020-28 016.0200.280
TYPE
Type
SO 40020-28
MATNR
Mat.-Nr.
016.0200.280
DK
28.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW
41 mm
L
32.0 mm
KG
Weight kg/100
15.325 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices