Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 - Nut connection
Bill of material
SO 40021-3 016.0210.030
TYPE
Type
SO 40021-3
MATNR
Mat.-Nr.
016.0210.030
DK
3.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW
8 mm
L
10.0 mm
ZK
5.0 mm
EK
2.5 mm
KG
Weight kg/100
0.298 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices