Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 - Nut connection
Bill of material
SO 40021-12 016.0210.120
TYPE
Type
SO 40021-12
MATNR
Mat.-Nr.
016.0210.120
DK
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW
19 mm
L
20.0 mm
ZK
11.0 mm
EK
10.0 mm
KG
Weight kg/100
2.626 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices