Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 - Nut connection
Bill of material
SO 40021-35 016.0210.350
TYPE
Type
SO 40021-35
MATNR
Mat.-Nr.
016.0210.350
DK
35.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M42x2
SW
50 mm
L
36.0 mm
ZK
22.0 mm
EK
32.5 mm
KG
Weight kg/100
29.760 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices