Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-5-3 016.0214.060
TYPE
Type
SO 40021-5-3
MATNR
Mat.-Nr.
016.0214.060
DKRK
5.00 mm
DK
3.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M8x1
SW
10 mm
L
13.5 mm
ZK
6.5 mm
EK
2.5 mm
KG
Weight kg/100
0.622 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices