Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-8-6 016.0214.140
TYPE
Type
SO 40021-8-6
MATNR
Mat.-Nr.
016.0214.140
DKRK
8.00 mm
DK
6.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M12x1
SW
14 mm
L
16.0 mm
ZK
8.0 mm
EK
4.5 mm
KG
Weight kg/100
1.264 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices