Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-10-7,94 016.0214.187
TYPE
Type
SO 40021-10-7,94
MATNR
Mat.-Nr.
016.0214.187
DKRK
10.00 mm
DK
7.94 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M14x1
SW
17 mm
L
18.5 mm
ZK
10.0 mm
EK
6.5 mm
KG
Weight kg/100
2.306 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices